See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74CBTLV3251DR


Low-Voltage 1-Of-8 FET Multiplexer/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28

Adjust your quantity during checkout

Texas Instruments SN74CBTLV3251DR

The SN74CBTLV3251 device is a 1-of-8 high-speed FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The select inputs (S0, S1, S2) control the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable (OE\) input is high.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00