See datasheet for actual packaging/pinout drawings


Package | PIN:

DGG | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


20-Bit FET Bus Switch

TI Store Price:


Adjust your quantity during checkout

Texas Instruments SN74CBTR16861DGGR

The SN74CBTR16861 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as one dual 10-bit switch with separate output-enable (OE\) inputs. When OE\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.

The device has equivalent 25- series resistors to reduce signal-reflection noise. This eliminates the need for external terminating resistors.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00