See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.46
10 - 24 $ 4.88
25 - 99 $ 4.39
100 - 249 $ 4.00
250 - 499 $ 3.61
500 - 749 $ 3.24
750 - 999 $ 2.91
  View datasheet for SN74CBTS16211DL View product folder for SN74CBTS16211DL

Adjust your quantity during checkout

SN74CBTS16211DL-24-Bit FET Bus Switch With Schottky Diode Clamping

The SN74CBTS16211 provides 24 bits of high-speed TTL-compatible bus switching with Schottky diodes on the I/Os to clamp undershoot. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device can operate as a dual 12-bit bus switch or as a single 24-bit bus switch. When 1OE\ is low, 1A is connected to 1B. When 2OE\ is low, 2A is connected to 2B. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00