See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.87
10 - 24 $ 4.38
25 - 99 $ 4.08
100 - 249 $ 3.58
250 - 499 $ 3.35
500 - 749 $ 2.85
750 - 999 $ 2.40
1000 - 9999 $ 2.30
  View datasheet for SN74CBTS16212DL View product folder for SN74CBTS16212DL

Adjust your quantity during checkout

SN74CBTS16212DL-24-Bit FET Bus-Exchange Switch With Schottky Diode Clamping

The SN74CBTS16212 provides 24 bits of high-speed TTL-compatible bus switching or exchanging with Schottky diodes on the I/Os to clamp undershoot. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device operates as a 24-bit bus switch or as a 12-bit bus exchanger that provides data exchanging between the four signal ports via the data-select (S0–S2) terminals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00