See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZST | 72

Temp:

S (0 to 85)

ECO Plan:

Pb-Free (RoHS)

SN74CBTU4411ZSTR


11-Channel, 4:1 1.8-V Analog Switch Suitable for DDR-II Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.54
10 - 24 $ 4.08
25 - 99 $ 3.81
100 - 249 $ 3.42
250 - 499 $ 3.19
500 - 749 $ 2.78
750 - 999 $ 2.40
1000 - 9999 $ 2.35

Adjust your quantity during checkout

Texas Instruments SN74CBTU4411ZSTR

The SN74CBTU4411 device is a high-bandwidth, SSTL_18 compatible FET multiplexer/demultiplexer with low ON-state resistance (ron). The device uses an internal charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ron. The low and flat ron allows for minimal propagation delay and supports rail-to-rail signaling on data input/output (I/O) ports. The device also features very low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Matched ron and I/O capacitance among channels results in extremely low differential and rising or falling edge skew. This allows the device to show optimal performance in DDR-II applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00