See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F00D


Quad 2-input positive-NAND gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.56
25 - 99 $ 0.54
100 - 249 $ 0.35
250 - 499 $ 0.35
500 - 749 $ 0.33
750 - 999 $ 0.25
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments SN74F00D

These devices contain four independent 2-input NAND gates. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The SN54F00 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F00 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00