See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.49
10 - 24 $ 0.43
25 - 99 $ 0.39
100 - 249 $ 0.33
250 - 499 $ 0.30
500 - 749 $ 0.23
750 - 999 $ 0.18
1000 - 9999 $ 0.15
  View datasheet for SN74F08DR View product folder for SN74F08DR

Adjust your quantity during checkout

SN74F08DR-Quadruple 2-Input Positive-AND Gate

 

The SN74F08 contains four independent 2-input AND gates. It performs the Boolean functions Y = A \x95 B or in positive logic.

The SN74F08 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00