See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F1016DWR


16-Bit Schottky Barrier Diode R-C Bus-Termination Array

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.33
10 - 24 $ 4.81
25 - 99 $ 4.41
100 - 249 $ 3.96
250 - 499 $ 3.65
500 - 749 $ 3.22
750 - 999 $ 2.85
1000 - 9999 $ 2.47

Adjust your quantity during checkout

Texas Instruments SN74F1016DWR

This bus-termination array is designed to reduce reflection noise and minimize ringing on high-performance bus lines. The SN74F1016 features a 16-bit R-C network and Schottky barrier diode array. These Schottky diodes provide clamp-to-ground functionality and serve to minimize overshoot and undershoot of high-speed switching buses.

The SN74F1016 is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00