See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN74F10N


Triple 3-input positive-NAND gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.61
10 - 24 $ 0.51
25 - 99 $ 0.49
100 - 249 $ 0.32
250 - 499 $ 0.32
500 - 749 $ 0.30
750 - 999 $ 0.22
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments SN74F10N

These devices contain three independent 3-input NAND gates. They perform the Boolean functionsor in positive logic.

The SN54F10 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F10 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00