See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F27DR


Triple 3-input positive-NOR gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.35
25 - 99 $ 0.33
100 - 249 $ 0.22
250 - 499 $ 0.22
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.12

Adjust your quantity during checkout

Texas Instruments SN74F27DR

These devices contain three independent 3-input NOR gates. They perform the Boolean functions or in positive logic.

The SN54F27 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F27 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00