See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F280BDR


9-bit odd/even parity generators / checkers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.60
25 - 99 $ 0.58
100 - 249 $ 0.38
250 - 499 $ 0.38
500 - 749 $ 0.35
750 - 999 $ 0.26
1000 - 9999 $ 0.20

Adjust your quantity during checkout

Texas Instruments SN74F280BDR

These universal, monolithic, 9-bit parity generators/checkers feature odd and even outputs to facilitate operation of either odd or even parity application. The word-length capability is easily expanded by cascading.

The SN54F280B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F280B is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00