See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.36
10 - 24 $ 0.32
25 - 99 $ 0.29
100 - 249 $ 0.25
250 - 499 $ 0.22
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.12
  View datasheet for SN74F38DR View product folder for SN74F38DR

Adjust your quantity during checkout

SN74F38DR-Quad 2-input positive-NAND buffers with open collector outputs

These devices contain four independent 2-input NAND buffer gates with open-collector outputs. They perform the Boolean functions or Y = A\ + B\ in positive logic.

The open-collector outputs require pullup resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN54F38 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F38 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
MSP-EXP432E401Y (1)$19.99
Subtotal: $19.99
Shipping & Handling: -
Total (USD): $19.99