See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F521NSR


8-Bit Identity/Magnitude Comparators (P=Q) with Enable

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.61
25 - 99 $ 0.56
100 - 249 $ 0.47
250 - 499 $ 0.43
500 - 749 $ 0.33
750 - 999 $ 0.25
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments SN74F521NSR

These identity comparators perform comparisons on two 8-bit binary or BCD words. They provide outputs.

The SN54F521 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F521 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00