See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74F541NSR


Octal Buffers/Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.68
10 - 24 $ 0.59
25 - 99 $ 0.57
100 - 249 $ 0.43
250 - 499 $ 0.43
500 - 749 $ 0.36
750 - 999 $ 0.29
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments SN74F541NSR

The ´F541 octal buffer/line driver is ideal for driving bus lines or buffering memory address registers. The device features inputs and outputs on opposite sides of the package to facilitate printed-circuit-board layout.

The 3-state control gate is a 2-input AND gate with active-low inputs so that if either output enable ( or ) input is high, all eight outputs are in the high-impedance state.

The SN54F541 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F251 is characterized for operation from 0°C to 70°C.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00