The SN74GTL16622A is an 18-bit registered bus transceiver that provides LVTTL-to-GTL/GTL+
and GTL/GTL+-to-LVTTL signal-level translation. This device is partitioned as two separate 9-bit
transceivers with individual clock-enable controls and contains D-type flip-flops for temporary
storage of data flowing in either direction. This device provides an interface between cards
operating at LVTTL logic levels and a backplane operating at GTL/GTL+ signal levels. Higher
speed operation is a direct result of the reduced output swing (<1 V), reduced input threshold
levels, and OEC circuitry.
The user has the flexibility of using this device at either GTL (VTT = 1.2 V and VREF = 0.8 V) or the preferred
higher noise margin GTL+ (VTT = 1.5 V and VREF = 1 V) signal levels. GTL+ is the Texas Instruments derivative
of the Gunning Transceiver Logic (GTL) JEDEC standard JESD 8-3. The B port normally operates at GTL or
GTL+ signal levels, while the A-port and control inputs are compatible with LVTTL logic levels and are 5-V
tolerant. VREF is the reference input voltage for the B port.
Data flow in each direction is controlled by the output-enable (OEAB\ and OEBA\) and clock (CLKAB and CLKBA)
inputs. The clock-enable (CEAB\ and CEBA\) inputs control each 9-bit transceiver independently, which makes
the device more versatile.
For A-to-B data flow, the device operates on the low-to-high transition of CLKAB if CEAB\ is low. When OEAB\
is low, the outputs are active. When OEAB\ is high, the outputs are in the high-impedance state. Data flow for
B to A is similar to that of A to B, but uses OEBA\, CLKBA, and CEBA\.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs,
preventing damaging current backflow through the device when it is powered down.
Active bus-hold circuitry holds unused or undriven LVTTL inputs at a valid logic state. Use of pullup or pulldown
resistors with the bus-hold circuitry is not recommended.
To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup
resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
View datasheet
View product folder