See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC03PWR


Quadruple 2-Input Positive-NAND Gates With Open-Drain Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.33
10 - 24 $ 0.28
25 - 99 $ 0.27
100 - 249 $ 0.17
250 - 499 $ 0.17
500 - 749 $ 0.16
750 - 999 $ 0.12
1000 - 9999 $ 0.09

Adjust your quantity during checkout

Texas Instruments SN74HC03PWR

The ’HC03 devices contain four independent 2-input NAND gates. They perform the Boolean function Y = (A • B)\ or Y = A\ + B\ in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00