See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.29
10 - 24 $ 0.26
25 - 99 $ 0.24
100 - 249 $ 0.20
250 - 499 $ 0.18
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.09
  View datasheet for SN74HC05PWR View product folder for SN74HC05PWR

Adjust your quantity during checkout

SN74HC05PWR-Hex Inverters With Open-Drain Outputs

The SNx4HC05 devices contain six independent inverters. They perform the Boolean function Y = A in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00