See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC125NSR


Quadruple Bus Buffer Gates With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.32
25 - 99 $ 0.31
100 - 249 $ 0.20
250 - 499 $ 0.20
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.11

Adjust your quantity during checkout

Texas Instruments SN74HC125NSR

The SNx4HC125 device is a quadruple set of bus buffer gates and features independent line drivers with 3-state outputs. The SNx4HC125 is designed for 2-V to 6-V VCC operation. Each output is disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00