See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.62
25 - 99 $ 0.57
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.37
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for SN74HC126PWT View product folder for SN74HC126PWT

Adjust your quantity during checkout

SN74HC126PWT-Quadruple Bus Buffer Gates With 3-State Outputs

These quadruple bus buffer gates feature independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pullup resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00