See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.27
10 - 24 $ 0.23
25 - 99 $ 0.21
100 - 249 $ 0.18
250 - 499 $ 0.16
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.08
  View datasheet for SN74HC132PWR View product folder for SN74HC132PWR

Adjust your quantity during checkout

SN74HC132PWR-Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

The SNx4HC132 device functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive and negative going signals. The SNx4HC132 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00