See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.35
10 - 24 $ 0.31
25 - 99 $ 0.28
100 - 249 $ 0.24
250 - 499 $ 0.22
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.11
  View datasheet for SN74HC148N View product folder for SN74HC148N

Adjust your quantity during checkout

SN74HC148N-8-Line To 3-Line Priority Encoders

The ’HC148 devices feature priority decoding of the inputs to ensure that only the highest-order data line is encoded. These devices encode eight data lines to 3-line (4-2-1) binary (octal). Cascading circuitry (enable input EI and enable output EO) has been provided to allow octal expansion without the need for external circuitry. Data inputs and outputs are active at the low logic level.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00