See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.48
10 - 24 $ 0.43
25 - 99 $ 0.39
100 - 249 $ 0.33
250 - 499 $ 0.30
500 - 749 $ 0.23
750 - 999 $ 0.18
1000 - 9999 $ 0.15
  View datasheet for SN74HC151PW View product folder for SN74HC151PW

Adjust your quantity during checkout

SN74HC151PW-8-Line To 1-Line Data Selectors/Multiplexers

These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G)\ input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00