See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC164NSR


8-Bit Parallel-Out Serial Shift Registers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.38
10 - 24 $ 0.32
25 - 99 $ 0.31
100 - 249 $ 0.20
250 - 499 $ 0.20
500 - 749 $ 0.18
750 - 999 $ 0.14
1000 - 9999 $ 0.11

Adjust your quantity during checkout

Texas Instruments SN74HC164NSR

These 8-bit shift registers feature AND-gated serial inputs and an asynchronous clear (CLR) input. The gated serial (A and B) inputs permit complete control over incoming data; a low at either input inhibits entry of the new data and resets the first flip-flop to the low level at the next clock (CLK) pulse. A high-level input enables the other input, which then determines the state of the first flip-flop. Data at the serial inputs can be changed while CLK is high or low, provided the minimum set-up time requirements are met. Clocking occurs on the low-to-high-level transition of CLK.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00