See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC241DW


Octal Buffers And Line Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.49
25 - 99 $ 0.47
100 - 249 $ 0.31
250 - 499 $ 0.31
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments SN74HC241DW

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC241 devices are organized as two 4-bit buffers/drivers with separate output-enable (1OE\ and 2OE) inputs. When 1OE\ is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE\ is high or 2OE is low, the outputs for the respective buffers/drivers are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00