See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC251DR


Data Selectors/Multiplexers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.43
25 - 99 $ 0.41
100 - 249 $ 0.27
250 - 499 $ 0.27
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments SN74HC251DR

These data selectors/multiplexers contain full binary decoding to select 1-of-8 data sources and feature strobe-controlled complementary 3-state outputs.

The 3-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (in the high-impedance state), the low impedance of the single enabled output drives the bus line to a high or low logic level. Both outputs are controlled by the output-enable (OE)\ input. The outputs are disabled when OE\ is high.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00