See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.47
10 - 24 $ 0.42
25 - 99 $ 0.38
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.23
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for SN74HC253N View product folder for SN74HC253N

Adjust your quantity during checkout

SN74HC253N-Dual 4-Line To 1-Line Data Selectors/Multiplexers With 3-State Outputs

Each of these data selectors/multiplexers contains inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate output-control inputs are provided for each of the two 4-line sections.

The 3-state outputs can interface with and drive data lines of bus-organized systems. With all but one of the common outputs disabled (in the high-impedance state), the low impedance of the single enabled output drives the bus line to a high or low logic level. Each output has its own output-enable (OE)\ input. The outputs are disabled when their respective OE\ is high.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00