These hex buffers and line drivers are designed specifically to improve both the performance and density of 3-state
memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The HC365 devices contain
six independent buffers/drivers with dual-gated output-enable (OE1\ and OE2\) inputs. When OE1\ and OE2\ are both low,
the deviceS pass noninverted data from the A inputs to the Y outputs. If either (or both) output-enable terminal(s) is
high, the outputs are in the high-impedance state.
View datasheet View product folder