See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.53
10 - 24 $ 0.47
25 - 99 $ 0.43
100 - 249 $ 0.36
250 - 499 $ 0.33
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.17
  View datasheet for SN74HC365PWR View product folder for SN74HC365PWR

Adjust your quantity during checkout

SN74HC365PWR-Hex Buffers And Line Drivers With 3-State Outputs

These hex buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC365 devices contain six independent buffers/drivers with dual-gated output-enable (OE1\ and OE2\) inputs. When OE1\ and OE2\ are both low, the deviceS pass noninverted data from the A inputs to the Y outputs. If either (or both) output-enable terminal(s) is high, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00