See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC367DR


Hex Buffers And Line Drivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.59
10 - 24 $ 0.50
25 - 99 $ 0.48
100 - 249 $ 0.32
250 - 499 $ 0.31
500 - 749 $ 0.29
750 - 999 $ 0.22
1000 - 9999 $ 0.17

Adjust your quantity during checkout

Texas Instruments SN74HC367DR

These hex buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC367 devices are organized as dual 4-line and 2-line buffers/drivers with active-low output-enable (1OE\ and 2OE\) inputs. When OE\ is low, the device passes noninverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00