See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.36
25 - 99 $ 0.33
100 - 249 $ 0.28
250 - 499 $ 0.25
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.13
  View datasheet for SN74HC393N View product folder for SN74HC393N

Adjust your quantity during checkout

SN74HC393N-Dual 4-Bit Binary Counters

The ’HC393 devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package. These devices comprise two independent 4-bit binary counters, each having a clear (CLR) and a clock (CLK) input. N-bit binary counters can be implemented with each package, providing the capability of divide by 256. The ’HC393 devices have parallel outputs from each counter stage so that any submultiple of the input count frequency is available for system timing signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00