See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC4020D


14-Bit Asynchronous Binary Counters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.58
25 - 99 $ 0.56
100 - 249 $ 0.37
250 - 499 $ 0.36
500 - 749 $ 0.34
750 - 999 $ 0.25
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments SN74HC4020D

The ’HC4020 devices are 14-stage binary ripple-carry counters that advance on the negative-going edge of the clock pulse. The counters are reset to zero (all outputs low) independently of the clock (CLK) input when the clear (CLR) input goes high.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00