See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC4040PWR


12-Bit Asynchronous Binary Counters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.57
10 - 24 $ 0.48
25 - 99 $ 0.46
100 - 249 $ 0.30
250 - 499 $ 0.30
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments SN74HC4040PWR

The ’HC4040 devices are 12-stage asynchronous binary counters, with the outputs of all stages available externally. A high level at the clear (CLR) input asynchronously clears the counter and resets all outputs low. The count is advanced on a high-to-low transition at the clock (CLK) input. Applications include time-delay circuits, counter controls, and frequency-dividing circuits.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00