See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28
  View datasheet for SN74HC42DR View product folder for SN74HC42DR

Adjust your quantity during checkout

SN74HC42DR-4-Line To 10-Line Decoders (1 of 10)

These decimal decoders consist of eight inverters and ten 4-input NAND gates. The inverters are connected in pairs to make BCD input data available for decoding by the NAND gates. Full decoding of valid input logic ensures that all inputs remain off for all invalid input conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00