See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.52
10 - 24 $ 0.46
25 - 99 $ 0.42
100 - 249 $ 0.36
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.17
  View datasheet for SN74HC4851QPWRQ1 View product folder for SN74HC4851QPWRQ1

Adjust your quantity during checkout

SN74HC4851QPWRQ1-Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer with Injection-Current Effect Control

This eight-channel CMOS analog multiplexer/demultiplexer is pin compatible with the ’4051 function and, additionally, features injection-current effect control, which has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

View datasheet
View product folder
Order SummaryEdit >
INA282AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00