See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RWN | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC595BRWNR


8-Bit Shift Registers With 3-State Output

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.49
10 - 24 $ 0.42
25 - 99 $ 0.40
100 - 249 $ 0.26
250 - 499 $ 0.26
500 - 749 $ 0.24
750 - 999 $ 0.18
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments SN74HC595BRWNR

The SN74HC595B devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift register and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the all outputs are in the high-impedance state except QH’.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00