See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

SN74HC595N


8-Bit Shift Registers With 3-State Output Registers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.54
10 - 24 $ 0.45
25 - 99 $ 0.44
100 - 249 $ 0.29
250 - 499 $ 0.29
500 - 749 $ 0.26
750 - 999 $ 0.20
1000 - 9999 $ 0.15

Adjust your quantity during checkout

Texas Instruments SN74HC595N

The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00