See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.74
10 - 24 $ 3.37
25 - 99 $ 3.14
100 - 249 $ 2.75
250 - 499 $ 2.58
500 - 749 $ 2.19
750 - 999 $ 1.85
1000 - 9999 $ 1.77
  View datasheet for SN74HC682DWR View product folder for SN74HC682DWR

Adjust your quantity during checkout

SN74HC682DWR-8-Bit Identity/Magnitude Comparators

These magnitude comparators perform comparisons of two 8-bit binary or BCD words. The ’HC682 devices feature 100-k pullup termination resistors on the Q inputs for analog or switch data.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00