See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HC688DW


8-Bit Identity/Magnitude Comparators (P=Q) with Enable

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.12
10 - 24 $ 0.96
25 - 99 $ 0.93
100 - 249 $ 0.71
250 - 499 $ 0.70
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments SN74HC688DW

These identity comparators perform comparisons of two 8-bit binary or BCD words. An output-enable (OE)\ input may be used to force the output to the high level.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00