See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

SN74HC7001N


Quadruple Positive-AND Gates With Schmitt-Trigger Inputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.83
10 - 24 $ 1.57
25 - 99 $ 1.55
100 - 249 $ 1.26
250 - 499 $ 1.24
500 - 749 $ 1.04
750 - 999 $ 0.86
1000 - 9999 $ 0.71

Adjust your quantity during checkout

Texas Instruments SN74HC7001N

Each circuit functions as a quadruple AND gate. They perform the Boolean function Y = A • B or Y = (A\ + B\)\ in positive logic. Because of the Schmitt action, the inputs have different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00