See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.76
10 - 24 $ 2.47
25 - 99 $ 2.30
100 - 249 $ 2.00
250 - 499 $ 1.85
500 - 749 $ 1.55
750 - 999 $ 1.27
1000 - 9999 $ 1.17
  View datasheet for SN74HC7002N View product folder for SN74HC7002N

Adjust your quantity during checkout

SN74HC7002N-Quadruple Positive-NOR Gates With Schmitt-Trigger Inputs

In these devices, each circuit functions as a quadruple NOR gate. They perform the Boolean function Y = A\ • B\ or Y = (A + B)\ in positive logic. However, because of the Schmitt action, the inputs have different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00