See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.02
10 - 24 $ 2.72
25 - 99 $ 2.53
100 - 249 $ 2.22
250 - 499 $ 2.08
500 - 749 $ 1.77
750 - 999 $ 1.49
1000 - 9999 $ 1.42
  View datasheet for SN74HC7032D View product folder for SN74HC7032D

Adjust your quantity during checkout

SN74HC7032D-Quadruple Positive-OR Gates With Schmitt-Trigger Inputs

In these devices, each circuit functions as a quadruple OR gate. They perform the Boolean function Y = (A\ • B\)\ or Y = A + B in positive logic. However, because of the Schmitt action, the inputs have different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00