See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74HCT245DBR


Octal Bus Transceivers With 3-State Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.49
10 - 24 $ 0.41
25 - 99 $ 0.40
100 - 249 $ 0.26
250 - 499 $ 0.26
500 - 749 $ 0.24
750 - 999 $ 0.18
1000 - 9999 $ 0.14

Adjust your quantity during checkout

Texas Instruments SN74HCT245DBR

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00