See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.51
25 - 99 $ 0.47
100 - 249 $ 0.40
250 - 499 $ 0.36
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.19
  View datasheet for SN74HCT540N View product folder for SN74HCT540N

Adjust your quantity during checkout

SN74HCT540N-Octal Buffers And Line Drivers With 3-State Outputs

These octal buffers and line drivers are designed to have the performance of the ’HCT240 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state control gate is a 2-input NOR. If either output-enable (OE1\ or OE2\) input is high, all eight outputs are in the high-impedance state. The ’HCT540 devices provide inverted data at the outputs.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00