See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.54
10 - 24 $ 4.08
25 - 99 $ 3.81
100 - 249 $ 3.42
250 - 499 $ 3.19
500 - 749 $ 2.78
750 - 999 $ 2.40
1000 - 9999 $ 2.35
  View datasheet for SN74HSTL16918DGGR View product folder for SN74HSTL16918DGGR

Adjust your quantity during checkout

SN74HSTL16918DGGR-9-Bit To 18-Bit HSTL-To-LVTTL Memory Address Latch

This 9-bit to 18-bit D-type latch is designed for 3.15-V to 3.45-V VCC operation. The D inputs accept HSTL levels and the Q outputs provide LVTTL levels.

The SN74HSTL16918 is particularly suitable for driving an address bus to two banks of memory. Each bank of nine outputs is controlled with its own latch-enable (LE\) input.

Each of the nine D inputs is tied to the inputs of two D-type latches that provide true data (Q) at the outputs. While LE\ is low, the Q outputs of the corresponding nine latches follow the D inputs. When LE\ is taken high, the Q outputs are latched at the levels set up at the D inputs.

The SN74HSTL16918 is characterized for operation from 0°C to 70°C.

Output level before the indicated steady-state input conditions were established

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00