See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS05NSR


Hex inverters with open collector outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.90
10 - 24 $ 0.78
25 - 99 $ 0.75
100 - 249 $ 0.57
250 - 499 $ 0.56
500 - 749 $ 0.47
750 - 999 $ 0.38
1000 - 9999 $ 0.31

Adjust your quantity during checkout

Texas Instruments SN74LS05NSR

These devices contain six independent inverters. To perform correctly, the open-collector outputs require pullup resistors. These devices may be connected to other open-collector outputs to implement active-low wired-OR or active-high wire-AND functions. Open-collector devices often are used to generate high VOH levels.

View datasheet
View product folder
Order SummaryEdit >
TAS5729MDDCAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00