See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS07D


Hex Buffers / Drivers with Open-Collector High-Voltage Outputs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.87
10 - 24 $ 0.75
25 - 99 $ 0.73
100 - 249 $ 0.55
250 - 499 $ 0.55
500 - 749 $ 0.46
750 - 999 $ 0.37
1000 - 9999 $ 0.30

Adjust your quantity during checkout

Texas Instruments SN74LS07D

These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.

These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00