See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS11DR


Triple 3-input positive-AND gates

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.66
25 - 99 $ 0.64
100 - 249 $ 0.42
250 - 499 $ 0.42
500 - 749 $ 0.38
750 - 999 $ 0.29
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments SN74LS11DR

These devices contain three independent 3-input AND gates.

The SN54LS11 and SN54S11 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LS11 and SN74S11 are characterized for operation from 0°C to 70°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00