See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NS | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS122NSR


Retriggerable monostable multivibrator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.24
10 - 24 $ 1.07
25 - 99 $ 1.03
100 - 249 $ 0.78
250 - 499 $ 0.78
500 - 749 $ 0.65
750 - 999 $ 0.53
1000 - 9999 $ 0.42

Adjust your quantity during checkout

Texas Instruments SN74LS122NSR

These d-c triggered multivibrators feature output pulse-duration control by three methods. The basic pulse time is programmed by selection of external resistance and capacitance values (see typical application data). The '122 and 'LS122 have internal timing resistors that allow the circuits to be used with only an external capacitor, if so desired. Once triggered, the basic pulse duration may be extended by retriggering the gated low-level-active (A) or high-level-active (B) inputs, or be reduced by use of the overriding clear. Figure 1 illustrates pulse control by retriggering and early clear.

The 'LS122 and 'LS123 are provided enough Schmitt hysteresis to ensure jitter-free triggering from the B input with transition rates as slow as 0.1 millivolt per nanosecond.

The Rint is nominally 10 k for '122 and 'LS122. View datasheet
View product folder

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00