See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

SN74LS157DR


Quadruple 2-Line To 1-Line Data Selectors/Multiplexers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.78
10 - 24 $ 0.66
25 - 99 $ 0.64
100 - 249 $ 0.42
250 - 499 $ 0.42
500 - 749 $ 0.38
750 - 999 $ 0.29
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments SN74LS157DR

These monolithic data selectors/multiplexers contain inverters and drivers to supply full on-chip data selection to the four output gates. A separate strobe input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The ’157, ’LS157, and ’S157 present true data whereas the ’LS158 and ’S158 present inverted data to minimize propagation delay time.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99