See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 16

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

SN74LS174N


Hex D-Type Flip-Flops With Clear

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.86
10 - 24 $ 0.76
25 - 99 $ 0.71
100 - 249 $ 0.60
250 - 499 $ 0.56
500 - 749 $ 0.46
750 - 999 $ 0.36
1000 - 9999 $ 0.33

Adjust your quantity during checkout

Texas Instruments SN74LS174N

These monolithic, positive-edge-triggered flip-flops utilize TTL circuitry to implement D-type flip-flop logic. All have a direct clear input, and the '175, 'LS175, and 'S175 feature complementary outputs from each flip-flop.

Information at the D inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input is at either the high or low level, the D input signal has no effect at the output.

These circuits are fully compatible for use with most TTL circuits. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00